SKKD 100/08

SEMIPACK® 1

Rectifier Diode Modules


VRRM 800 V
IFAV 100 A

Part Number: 07897141
Net unit weight: 0.095 kg
Tariff Number: 85411000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 33,83 €
  • 12+ 24,43 €
  • 48+ 18,79 €
more Prices
Prices excl. Tax and Shipping
33.825 EUR