SKKD 100/14

SEMIPACK® 1

Rectifier Diode Modules


VRRM 1400 V
IFAV 100 A

Part Number: 07897161
Net unit weight: 0.095 kg
Tariff Number: 85411000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 1 piece(s)
More available in approx. 17 weeks
  • Quantity Price
  • 1+ 38.14 $
  • 12+ 27.55 $
  • 48+ 21.19 $
more Prices
Prices excl. Tax and Shipping
38.14222 USD