SKKD 100/16

SEMIPACK® 1

Rectifier Diode Modules


VRRM 1600 V
IFAV 100 A

Part Number: 07897171
Net unit weight: 0.095 kg
Tariff Number: 85411000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 18 weeks
1
  • Quantity Price
  • 1+ 35,45 €
  • 12+ 25,60 €
  • 48+ 19,70 €
more Prices
Prices excl. Tax and Shipping
35.45475 EUR