SKKD 100/18

SEMIPACK® 1

Rectifier Diode Modules


VRRM 1800 V
IFAV 100 A

Part Number: 07897181
Net unit weight: 0.095 kg
Tariff Number: 85411000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 38.77 $
  • 12+ 28.00 $
  • 48+ 21.54 $
more Prices
Prices excl. Tax and Shipping
38.769769 USD