SKKD 101/16

SEMIPACK® 1

Rectifier Diode Modules


VRRM 1600 V
IFAV 134 A

Part Number: 07891182
Net unit weight: 0.0753 kg
Tariff Number: 85411000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 31,74 €
  • 12+ 22,93 €
  • 48+ 17,64 €
more Prices
Prices excl. Tax and Shipping
31.74425 EUR