SKKD 105F12 TS 12-IT-002-00

SEMIPACK® 1

Rectifier Diode Modules


VRRM 1200 V
IFAV 105 A

Part Number: 07918480
Net unit weight: 0.11 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
  • Quantity Price
  • 1+ 76,30 €
  • 12+ 55,10 €
  • 48+ 42,39 €
more Prices
Prices excl. Tax and Shipping
76.301 EUR