SKKD 105F16 TS 12-IT-002-00

SEMIPACK® 1

Rectifier Diode Modules


VRRM 1600 V
IFAV 105 A

Part Number: 07918500
Net unit weight: 0.11 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
  • Quantity Price
  • 1+ 80,00 €
  • 12+ 57,78 €
  • 48+ 44,44 €
more Prices
Prices excl. Tax and Shipping
80.00125 EUR