SKKD 115F14 TS 11-IT-004-00

SEMIPACK® 1

Rectifier Diode Modules


VRRM 1400 V
IFAV 115 A

Part Number: 07917940
Net unit weight: 0.11 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
  • Quantity Price
  • 1+ 81,72 €
  • 12+ 59,02 €
  • 48+ 45,41 €
more Prices
Prices excl. Tax and Shipping
81.72325 EUR