SKKD 150 F06

SEMIPACK® 2

Rectifier Diode Modules


VRRM 600 V
IFAV 200 A

Part Number: 07916800
Net unit weight: 0.18 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
Current delivery time approx. 19 weeks
1
  • Quantity Price
  • 1+ 86.72 $
  • 8+ 62.63 $
  • 32+ 48.17 $
more Prices
Prices excl. Tax and Shipping
86.719197 USD