SKKD 152/16 H1

SEMIPACK® 2

Rectifier Diode Modules


VRRM 1600 V
IFAV 171 A

Part Number: 07891200
Net unit weight: 0.16 kg
Tariff Number: 85411000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 18 weeks
1
  • Quantity Price
  • 1+ 58,81 €
  • 8+ 42,48 €
  • 32+ 32,68 €
more Prices
Prices excl. Tax and Shipping
58.8145 EUR