SKKD 162/08

SEMIPACK® 2

Rectifier Diode Modules


VRRM 800 V
IFAV 195 A

Part Number: 07891000
Net unit weight: 0.165 kg
Tariff Number: 85411000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 58,16 €
  • 8+ 42,00 €
  • 32+ 32,31 €
more Prices
Prices excl. Tax and Shipping
58.1585 EUR