SKKD 162/12

SEMIPACK® 2

Rectifier Diode Modules


VRRM 1200 V
IFAV 195 A

Part Number: 07891010
Net unit weight: 0.165 kg
Tariff Number: 85411000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 4 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 61,13 €
  • 8+ 44,15 €
  • 32+ 33,96 €
more Prices
Prices excl. Tax and Shipping
61.131 EUR