SKKD 162/14

SEMIPACK® 2

Rectifier Diode Modules


VRRM 1400 V
IFAV 195 A

Part Number: 07891020
Net unit weight: 0.165 kg
Tariff Number: 85411000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 18 weeks
1
  • Quantity Price
  • 1+ 69.28 $
  • 8+ 50.04 $
  • 32+ 38.50 $
more Prices
Prices excl. Tax and Shipping
69.282327 USD