SKKD 162/18

SEMIPACK® 2

Rectifier Diode Modules


VRRM 1800 V
IFAV 195 A

Part Number: 07891040
Net unit weight: 0.165 kg
Tariff Number: 85411000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 68,07 €
  • 8+ 49,16 €
  • 32+ 37,81 €
more Prices
Prices excl. Tax and Shipping
68.07025 EUR