SKKD 162/20 H4

SEMIPACK® 2

Rectifier Diode Modules


VRRM 2000 V
IFAV 195 A

Part Number: 07910400
Net unit weight: 0.18 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 15 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 168,49 €
  • 8+ 121,69 €
  • 32+ 93,61 €
more Prices
Prices excl. Tax and Shipping
168.4895 EUR