SKKD 170F12

SEMIPACK® 2

Rectifier Diode Modules


VRRM 1200 V
IFAV 170 A

Part Number: 07910480
Net unit weight: 0.1575 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
  • Quantity Price
  • 1+ 109.19 $
  • 8+ 78.86 $
  • 32+ 60.66 $
more Prices
Prices excl. Tax and Shipping
109.191989 USD