SKKD 205F06

SEMIPACK® 2

Rectifier Diode Modules


VRRM 600 V
IFAV 205 A

Part Number: 07910710
Net unit weight: 0.16 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
  • Quantity Price
  • 1+ 91,85 €
  • 8+ 66,34 €
  • 32+ 51,03 €
more Prices
Prices excl. Tax and Shipping
91.85025 EUR