SKKD 250/16

SEMIPACK® 2

Rectifier Diode Modules


VRRM 1600 V
IFAV 255 A

Part Number: 07891066
Net unit weight: 0.165 kg
Tariff Number: 85411000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 18 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 73.43 $
  • 8+ 53.03 $
  • 32+ 40.79 $
more Prices
Prices excl. Tax and Shipping
73.42846 USD