SKKD 250/18

SEMIPACK® 2

Rectifier Diode Modules


VRRM 1800 V
IFAV 255 A

Part Number: 07891072
Net unit weight: 0.165 kg
Tariff Number: 85411000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 18 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 68,25 €
  • 8+ 49,29 €
  • 32+ 37,91 €
more Prices
Prices excl. Tax and Shipping
68.25475 EUR