SKKD 26/12

SEMIPACK® 1

Rectifier Diode Modules


VRRM 1200 V
IFAV 31 A

Part Number: 07898142
Net unit weight: 0.095 kg
Tariff Number: 85411000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 158 piece(s)
Available alternatives
  • Quantity Price
  • 1+ 26,49 €
  • 12+ 19,13 €
  • 48+ 14,71 €
more Prices
Prices excl. Tax and Shipping
26.486 EUR