SKKD 26/14

SEMIPACK® 1

Rectifier Diode Modules


VRRM 1400 V
IFAV 31 A

Part Number: 07897022
Net unit weight: 0.095 kg
Tariff Number: 85411000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 9 piece(s)
More available in approx. 20 weeks
Available alternatives
  • Quantity Price
  • 1+ 27,76 €
  • 12+ 20,05 €
  • 48+ 15,43 €
more Prices
Prices excl. Tax and Shipping
27.757 EUR