SKKD 260/08

SEMIPACK® 3

Rectifier Diode Modules


VRRM 800 V
IFAV 226 A

Part Number: 07898635
Net unit weight: 0.64 kg
Tariff Number: 85411000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 232,28 €
  • 3+ 180,66 €
  • 18+ 129,04 €
more Prices
Prices excl. Tax and Shipping
232.27525 EUR