SKKD 260/20 H4

SEMIPACK® 3

Rectifier Diode Modules


VRRM 2000 V
IFAV 226 A

Part Number: 07898605
Net unit weight: 0.64 kg
Tariff Number: 85411000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 254,80 €
  • 3+ 198,18 €
  • 18+ 141,56 €
more Prices
Prices excl. Tax and Shipping
254.80475 EUR