SKKD 353/16

SEMIPACK® 3

Rectifier Diode Modules


VRRM 1600 V
IFAV 350 A

Part Number: 07890250
Net unit weight: 0.41 kg
Tariff Number: 85411000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 18 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 127,22 €
  • 3+ 113,09 €
  • 18+ 84,82 €
more Prices
Prices excl. Tax and Shipping
127.223 EUR