SKKD 380/12

SEMIPACK® 3

Rectifier Diode Modules


VRRM 1200 V
IFAV 380 A

Part Number: 07898570
Net unit weight: 0.64 kg
Tariff Number: 85411000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 243,01 €
  • 3+ 189,01 €
  • 18+ 135,01 €
more Prices
Prices excl. Tax and Shipping
243.007 EUR