SKKD 380/20 H4

SEMIPACK® 3

Rectifier Diode Modules


VRRM 2000 V
IFAV 380 A

Part Number: 07898595
Net unit weight: 0.64 kg
Tariff Number: 85411000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 225,14 €
  • 3+ 175,11 €
  • 18+ 125,08 €
more Prices
Prices excl. Tax and Shipping
225.14125 EUR