SKKD 380/22 H4

SEMIPACK® 3

Rectifier Diode Modules


VRRM 2200 V
IFAV 380 A

Part Number: 07898600
Net unit weight: 0.64 kg
Tariff Number: 85411000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 278.63 $
  • 3+ 216.71 $
  • 18+ 154.80 $
more Prices
Prices excl. Tax and Shipping
278.628994 USD