SKKD 42F12 TS 11-IT-003-00

SEMIPACK® 1

Rectifier Diode Modules


VRRM 1200 V
IFAV 42 A

Part Number: 07917840
Net unit weight: 0.11 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
  • Quantity Price
  • 1+ 67,17 €
  • 12+ 48,51 €
  • 48+ 37,32 €
more Prices
Prices excl. Tax and Shipping
67.16825 EUR