SKKD 42F14 TS 11-IT-003-00

SEMIPACK® 1

Rectifier Diode Modules


VRRM 1400 V
IFAV 42 A

Part Number: 07917850
Net unit weight: 0.12 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 15 weeks
1
  • Quantity Price
  • 1+ 70,42 €
  • 12+ 50,86 €
  • 48+ 39,12 €
more Prices
Prices excl. Tax and Shipping
70.4175 EUR