SKKD 46/16

SEMIPACK® 1

Rectifier Diode Modules


VRRM 1600 V
IFAV 45 A

Part Number: 07897072
Net unit weight: 0.095 kg
Tariff Number: 85411000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 30.35 $
  • 12+ 21.92 $
  • 48+ 16.87 $
more Prices
Prices excl. Tax and Shipping
30.35228 USD