SKKD 701/18

SEMIPACK® 5

Rectifier Diode Modules


VRRM 1800 V
IFAV 703 A

Part Number: 07898760
Net unit weight: 1.4 kg
Tariff Number: 85411000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 422,67 €
  • 2+ 352,22 €
  • 16+ 234,82 €
more Prices
Prices excl. Tax and Shipping
422.669 EUR