SKKD 75F12

SEMIPACK® 2

Rectifier Diode Modules


VRRM 1200 V
IFAV 75 A

Part Number: 07910460
Net unit weight: 0.16 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
  • Quantity Price
  • 1+ 70,33 €
  • 8+ 50,79 €
  • 32+ 39,07 €
more Prices
Prices excl. Tax and Shipping
70.32525 EUR