SKKD 81/14

SEMIPACK® 1

Rectifier Diode Modules


VRRM 1400 V
IFAV 82 A

Part Number: 07897112
Net unit weight: 0.095 kg
Tariff Number: 85411000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 30,73 €
  • 12+ 22,19 €
  • 48+ 17,07 €
more Prices
Prices excl. Tax and Shipping
30.7295 EUR