SKKD 81/16

SEMIPACK® 1

Rectifier Diode Modules


VRRM 1600 V
IFAV 82 A

Part Number: 07897122
Net unit weight: 0.095 kg
Tariff Number: 85411000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 27,13 €
  • 12+ 19,60 €
  • 48+ 15,08 €
more Prices
Prices excl. Tax and Shipping
27.13175 EUR