SKKD 81/20 H4

SEMIPACK® 1

Rectifier Diode Modules


VRRM 2000 V
IFAV 82 A

Part Number: 07209241
Net unit weight: 0.137 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 57.49 $
  • 12+ 41.52 $
  • 48+ 31.93 $
more Prices
Prices excl. Tax and Shipping
57.487755 USD