SKKE 1201/22

SEMIPACK® 6

Rectifier Diode Modules


VRRM 2200 V
IFAV 1360 A

Part Number: 07290030
Net unit weight: 1.95 kg
Tariff Number: 85411000
Country of Origin: Hungary
Manufacturer: Semikron Danfoss
   datasheet
Only 9 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 855.14 $
  • 4+ 732.98 $
  • 16+ 610.82 $
more Prices
Prices excl. Tax and Shipping
855.142971 USD