SKKE 162/12

SEMIPACK® 2

Rectifier Diode Modules


VRRM 1200 V
IFAV 174 A

Part Number: 07892010
Net unit weight: 0.165 kg
Tariff Number: 85411000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 18 weeks
1
  • Quantity Price
  • 1+ 44,05 €
  • 8+ 31,82 €
  • 32+ 24,47 €
more Prices
Prices excl. Tax and Shipping
44.0545 EUR