SKKE 162/14

SEMIPACK® 2

Rectifier Diode Modules


VRRM 1400 V
IFAV 174 A

Part Number: 07892020
Net unit weight: 0.165 kg
Tariff Number: 85411000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 46,41 €
  • 8+ 33,52 €
  • 32+ 25,79 €
more Prices
Prices excl. Tax and Shipping
46.412 EUR