SKKE 162/16

SEMIPACK® 2

Rectifier Diode Modules


VRRM 1600 V
IFAV 174 A

Part Number: 07892030
Net unit weight: 0.165 kg
Tariff Number: 85411000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 53.63 $
  • 8+ 38.74 $
  • 32+ 29.80 $
more Prices
Prices excl. Tax and Shipping
53.632074 USD