SKKE 162/18

SEMIPACK® 2

Rectifier Diode Modules


VRRM 1800 V
IFAV 174 A

Part Number: 07892040
Net unit weight: 0.165 kg
Tariff Number: 85411000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 49,05 €
  • 8+ 35,42 €
  • 32+ 27,25 €
more Prices
Prices excl. Tax and Shipping
49.04625 EUR