SKKE 162/22 H4 TS 05-IT-008-00

SEMIPACK® 2

Rectifier Diode Modules


VRRM 2200 V
IFAV 174 A

Part Number: 07912210
Net unit weight: 0.18 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
  • Quantity Price
  • 1+ 117,24 €
  • 8+ 84,68 €
  • 32+ 65,14 €
more Prices
Prices excl. Tax and Shipping
117.2395 EUR