SKKE 212/16 H2

SEMIPACK® 2

Rectifier Diode Modules


VRRM 1600 V
IFAV 213 A

Part Number: 07892050
Net unit weight: 0.165 kg
Tariff Number: 85411000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 55.56 $
  • 8+ 40.13 $
  • 32+ 30.87 $
more Prices
Prices excl. Tax and Shipping
55.559915 USD