SKKE 290F06

SEMIPACK® 2

Rectifier Diode Modules


VRRM 600 V
IFAV 290 A

Part Number: 07910530
Net unit weight: 0.16 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
  • Quantity Price
  • 1+ 117.43 $
  • 8+ 84.81 $
  • 32+ 65.24 $
more Prices
Prices excl. Tax and Shipping
117.430145 USD