SKKE 310F12

SEMIPACK® 2

Rectifier Diode Modules


VRRM 1200 V
IFAV 310 A

Part Number: 07910520
Net unit weight: 0.16 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
  • Quantity Price
  • 1+ 118.04 $
  • 8+ 85.25 $
  • 32+ 65.58 $
more Prices
Prices excl. Tax and Shipping
118.035397 USD