SKKE 380/12

SEMIPACK® 3

Rectifier Diode Modules


VRRM 1200 V
IFAV 380 A

Part Number: 07898585
Net unit weight: 0.64 kg
Tariff Number: 85411000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 42 piece(s)
Available alternatives
  • Quantity Price
  • 1+ 154,05 €
  • 3+ 119,81 €
  • 18+ 85,58 €
more Prices
Prices excl. Tax and Shipping
154.04725 EUR