SKKE 600/20 H4

SEMIPACK® 4

Rectifier Diode Modules


VRRM 2000 V
IFAV 597 A

Part Number: 07896170
Net unit weight: 0.94 kg
Tariff Number: 85411000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 352,56 €
  • 3+ 308,48 €
  • 12+ 220,34 €
more Prices
Prices excl. Tax and Shipping
352.559 EUR