SKKE 81/12

SEMIPACK® 1

Rectifier Diode Modules


VRRM 1200 V
IFAV 82 A

Part Number: 07175880
Net unit weight: 0.118 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 15 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 34,24 €
  • 12+ 24,72 €
  • 48+ 19,01 €
more Prices
Prices excl. Tax and Shipping
34.235 EUR