SKKE 81/16

SEMIPACK® 1

Rectifier Diode Modules


VRRM 1600 V
IFAV 82 A

Part Number: 07175900
Net unit weight: 0.118 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 35,90 €
  • 12+ 25,92 €
  • 48+ 19,94 €
more Prices
Prices excl. Tax and Shipping
35.8955 EUR