SKKH 106/18 E

SEMIPACK® 1

Thyristor / Diode Modules


VRRM 1800 V
ITAV 106 A

Part Number: 07898131
Net unit weight: 0.095 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 18 weeks
1
  • Quantity Price
  • 1+ 37,56 €
  • 12+ 27,12 €
  • 48+ 20,86 €
more Prices
Prices excl. Tax and Shipping
37.556 EUR