SKKH 122/12 E

SEMIPACK® 2

Thyristor / Diode Modules


VRRM 1200 V
ITAV 129 A

Part Number: 07890310
Net unit weight: 0.165 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 60.77 $
  • 8+ 43.89 $
  • 32+ 33.77 $
more Prices
Prices excl. Tax and Shipping
60.771809 USD